IESNA:LM-63-2002
[TEST]P946923
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-935-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7979
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
936.2 1172.2 1385.5 1550.7 1685.4 1761.6 1797.4 1810.2 1874.8 2013.2
2241.8 2530.5 2814.7 3041.7 3240.2 3421.4 3535.9 3565.2 3494.7 3316.4
2956.4 2334.1 1926.7 1613.7 1278 899.1 591 414.3 323.3 279.2
253.3 212.9 180.4 62.6 30.5 4.9 0
936.2 1180.4 1395.8 1563.9 1687.4 1771 1813.9 1825.8 1879.4 2004.2
2215.5 2498.4 2777.3 3012 3212.6 3393.8 3529.7 3578.8 3533.9 3382.7
3082 2507.1 2004.6 1683.3 1351.8 980.3 644.6 434.9 333.6 289.1
255.8 216.2 182 77.4 32.5 6.2 0
936.2 1170.1 1381.4 1551.1 1683.3 1779.3 1832.4 1855.1 1897.1 2009.1
2189.1 2440.3 2708.1 2944.1 3134.8 3287.1 3430.1 3499.7 3482 3361.3
3119.5 2724.5 2171.8 1786.3 1457.2 1097.2 732.7 486.8 360 299
264 229.8 196.9 150.3 76.6 9.1 0
936.2 1170.1 1375.2 1544.5 1685.8 1794.1 1866.6 1904.5 1944 2030.5
2164.4 2359.2 2590.7 2812.7 2991.4 3138.1 3261.2 3360.9 3387.6 3348.1
3202.7 2932.9 2554 2105.5 1683.3 1308.1 914.8 585.7 399.5 304
262.4 227.8 194.4 154.9 108.7 42.4 0
936.2 1135.5 1334.5 1508.3 1657.4 1789.2 1894.2 1963.8 2008.3 2076.7
2187.9 2330.8 2515.7 2703.9 2873.2 3019 3137.6 3243.1 3318 3338.2
3298.3 3175.5 2937.5 2577.5 2157 1727.4 1287.1 848.5 533 357.5
272.7 242.2 210.5 160.6 108.3 33.8 0
936.2 1117.4 1297 1466.3 1622.8 1767.8 1899.6 2003.8 2074.6 2140.9
2224.1 2343.6 2481.9 2646.3 2811.8 2976.6 3116.6 3226.2 3309 3377.3
3430.5 3412.8 3338.2 3168.9 2876.5 2497.6 2010.3 1541.6 1036.7 640
415.2 283.8 205.5 124.4 62.6 16.5 0
936.2 1082.8 1238.9 1398.3 1553.2 1705.1 1851.8 1982.3 2090.7 2177.6
2265.7 2362.1 2467.9 2599.7 2750.9 2922.2 3098.5 3268.6 3419.4 3552
3672.7 3805.3 3865 3902.1 3893.8 3725.8 3404.9 2893.8 2217.5 1502.1
867 450.2 229.8 132.6 64.7 22.2 0
936.2 1056.5 1181.7 1318.4 1460.1 1593.9 1737.7 1877.3 2011.6 2130.2
2248.8 2358.8 2458.5 2566 2678.8 2799.9 2940.4 3099.3 3273.1 3457.7
3659.1 3948.2 4181.7 4324.2 4486.5 4603.9 4619.1 4461.4 4051.2 3387.2
2467.9 1592.7 811.8 331.1 118.2 23.1 0
936.2 1009.1 1097.2 1199.4 1311.4 1430 1550.7 1670.1 1788.3 1909.8
2037.1 2154.9 2283 2416.9 2556.1 2695.7 2850.6 3024.4 3216.7 3434.6
3689.1 4075.1 4458.1 4720.5 5055.3 5449.5 5871.2 6152.5 6092.4 5526.1
4360.1 2826.7 1199 366.2 115.3 23.9 0
936.2 1000.8 1088.6 1182.5 1288.3 1400.4 1514.9 1629 1741.8 1856.3
1969.2 2086.1 2209.7 2343.6 2481.9 2625.7 2785.5 2962.2 3159.9 3385.2
3639.3 4047.9 4433.8 4718 5075.9 5505.5 5966 6259.2 6203.6 5601.5
4334.1 2650.4 1015.7 280.5 90.6 20.6 0
936.2 969.5 1014.9 1075.8 1149.5 1229.8 1311 1396.2 1484.4 1573.4
1663.1 1755.8 1849.3 1948.2 2054.4 2166.9 2290.4 2430.5 2599.3 2792.1
3026.8 3400 3683 3962.2 4302.8 4712.6 5097.3 5264.1 5089.9 4425.6
3267 1818.4 524.3 110 36.7 8.2 0
936.2 946.5 972 1008.7 1059.3 1114.1 1173.8 1235.2 1297.4 1363.7
1428.4 1490.6 1554.8 1618.7 1686.2 1757.5 1832.4 1923.4 2028.9 2165.6
2363.3 2608.8 2776 2963 3186.7 3430.5 3596.9 3538.8 3248 2702.7
1951.9 998.8 325.8 97.2 33.4 7.8 0
936.2 925.9 929.6 946.5 974.1 1002.5 1040 1077 1113.7 1152
1185.4 1215.4 1240.6 1263.6 1279.7 1290 1300.3 1307.3 1318.8 1345.6
1409.8 1447.7 1454.7 1468.7 1490.6 1510.3 1456.4 1285.5 1041.6 771.8
524.7 297.4 149.1 63 30.5 10.7 0
936.2 882.6 850.9 834.5 832.8 839.4 850.5 862.9 871.5 876.9
876.5 866.2 850.1 827.5 797.4 760.7 716.7 670.9 628.9 589.8
549.4 513.6 483.5 458.8 437.4 415.6 388.4 351.7 301.1 233.1
169.7 124.8 86.5 55.6 31.7 9.1 0
936.2 842.7 784.6 759.1 752.9 758.3 769.8 782.1 788.3 786.7
778 762.8 740.5 713 680.8 647.9 613.7 579.5 545.7 508.7
471.2 437.4 412.7 397.9 392.1 392.9 392.1 380.6 352.2 304.8
231.9 159.8 112 73.7 36.7 8.2 0
936.2 811.4 741.4 713.8 715 730.7 748 759.1 759.9 752.5
738.1 717.5 693.2 665.2 635.5 606.3 575.4 542.8 509.5 478.6
455.1 434.9 421.3 412.7 405.3 396.6 383 369 351.7 324.1
282.1 221.6 145.4 80.3 38.3 8.2 0
936.2 781.3 709.2 690.7 702.2 723.7 740.5 748.8 745.5 732.7
713 689.5 662.3 635.5 607.1 579.5 560.6 537.9 509.5 486.8
471.6 451.4 419.7 394.6 378.1 362 345.6 329.1 314.3 300.7
284.6 258.7 211.7 162.3 95.1 23.1 0
936.2 764.4 692.4 682.1 701.8 722.4 739.3 744.3 736.4 716.2
691.9 664.3 634.7 608.3 585.7 572.9 557.7 542 526.8 493
462.9 439.1 415.2 392.9 369.9 349.7 329.9 311.8 292.8 271
249.6 230.2 201.8 174.2 121.9 47.4 0
936.2 750 681.6 680.4 702.2 722 736.8 738.5 726.5 704.7
677.1 646.6 619.5 594.3 577.4 563 544.5 519.4 497.1 470.4
449.8 426.7 404 383.5 366.2 348.4 329.5 310.1 287.5 262.4
234.8 210.5 179.2 135.5 89.8 37.5 0
936.2 741.8 676.3 680 703.9 723.2 736.4 734 718.7 692.8
660.6 630.6 605 585.7 576.6 554.8 521 481.9 466.2 453.1
429.6 411.5 395.8 372.7 355.4 341.9 324.1 303.1 278 250.4
220.4 207.2 178.3 116.6 84.8 51.9 0
936.2 740.1 673 680.4 704.3 724.1 736 732.7 714.2 684.9
652.4 622.8 597.6 585.7 571.7 544.1 494.7 462.1 453.9 437.8
417.2 395 374 357.9 348 339.4 323.3 303.5 279.7 252.1
222.8 230.2 183.7 122.7 93.5 34.6 0
936.2 740.1 672.6 681.6 704.7 724.5 735.6 734 715.8 685.4
652.4 622.3 597.2 586.1 570.4 542.4 491 462.5 455.9 437.4
416 391.7 374.4 353 350.1 339.4 322.9 303.5 281.3 251.7
223.6 226.9 157.7 126.9 92.3 33.4 0
